Manufacturer part number: PPS1 UNS80
Brand: PREVOST
Price: 68.95 €
Delivery time: 7 Days
For pipe OD: 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 UNS80
Operating Temperature Range(°C) | -20::+80 | Construction | Pipe and fittings: aluminium | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Aluminium Female Sliding Union for Pipe, part number PPS1 UNS80.
You can find the detail information about specifications and dimensions on part number PPS1 UNS80.
Part Number |
---|
PPS1 UNS100 |
PPS1 UNS25 |
PPS1 UNS32 |
PPS1 UNS40 |
PPS1 UNS50 |
PPS1 UNS63 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For pipe OD (mm) |
---|---|---|---|---|---|
167.57 € | 1 | 6 Days | 100 | ||
14.03 € | 1 | 7 Days | 25 | ||
16.27 € | 1 | 7 Days | 32 | ||
22.20 € | 1 | 7 Days | 40 | ||
30.18 € | 1 | 7 Days | 50 | ||
55.25 € | 1 | 7 Days | 63 |