Manufacturer part number: PPS1 TE50
Brand: PREVOST
Price: 42.20 €
Delivery time: 7 Days
For pipe OD: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 TE50
Operating Temperature Range(°C) | -20::+80 | Construction | Pipe and fittings: aluminium | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Aluminium Equal Female Tee Fitting for Pipe, part number PPS1 TE50.
You can find the detail information about specifications and dimensions on part number PPS1 TE50.
Part Number |
---|
PPS1 TE20 |
PPS1 TE25 |
PPS1 TE32 |
PPS1 TE40 |
PPS1 TE63 |
PPS1 TE80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For pipe OD (mm) |
---|---|---|---|---|---|
15.32 € | 1 | 7 Days | 20 | ||
17.23 € | 1 | 7 Days | 25 | ||
24.37 € | 1 | 7 Days | 32 | ||
33.75 € | 1 | 7 Days | 40 | ||
75.32 € | 1 | 7 Days | 63 | ||
97.17 € | 1 | 7 Days | 80 |