Manufacturer part number: PUBE M040625
Brand: PREVOST
Price: 19.45 €
Delivery time: 7 Days
Colour: Blue
ID/OD: 4 x 6 mm
Max. Operating Pressure (at 20°C): 9 bar
Bend radius: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PUBE M040625
Temperature(°C) | - 20 to +70 | Construction | Polyurethane Ester base | Highlight | Resistant to oils and greases |
---|
This page is Polyurethane Tube Ester Base in 25 Meter-box, part number PUBE M040625.
You can find the detail information about specifications and dimensions on part number PUBE M040625.
Configure
Basic Attributes
Type
Colour
ID/OD(mm)
Max. Operating Pressure (at 20°C)(bar)
Bend radius(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PUBE M030525 |
PUBE M071025 |
PUBE M081225 |
PUBE M250425 |
PUBE M550825 |
PUBE M951425 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | ID/OD (mm) | Max. Operating Pressure (at 20°C) (bar) | Bend radius (mm) |
---|---|---|---|---|---|---|---|---|
15.48 € | 1 | 7 Days | Blue | 3 x 5 | 11 | 13 | ||
51.90 € | 1 | 7 Days | Blue | 7 x 10 | 8.5 | 25 | ||
86.88 € | 1 | 7 Days | Blue | 8 x 12 | 9 | 35 | ||
11.78 € | 1 | 7 Days | Blue | 2.5 x 4 | 10 | 12 | ||
33.03 € | 1 | 7 Days | Blue | 5.5 x 8 | 8.5 | 20 | ||
98.63 € | 1 | 7 Days | Blue | 9.5 x 14 | 9 | 45 |