Polyurethane Tube Ether Base in 25 Meter-box (PHBE M071025)

Polyurethane Tube Ether Base in 25 Meter-box PHBE M071025

Product Details:

Manufacturer part number: PHBE M071025

Brand: PREVOST

Price: 66.28

Delivery time: 7 Days


Technical Data:

Colour: Blue

ID/OD: 7 x 10 mm

Max. Operating Pressure (at 20°C): 8.5 bar

Bend radius: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHBE M071025

Part Number
PHBE M071025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

66.28 €

1 7 Days Blue7 x 108.535

Loading...

  1. 1

Basic information

Temperature(°C) - 20 to +70 Construction Polyurethane Highlight Food compliant (FDA)
Applications Compact air transport

This page is Polyurethane Tube Ether Base in 25 Meter-box, part number PHBE M071025.
You can find the detail information about specifications and dimensions on part number PHBE M071025.

Variation of this product

Part Number
PHBE M040625
PHBE M081225
PHBE M250425
PHBE M550825
PHBK M040625
PHBK M071025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

26.07 €

1 7 Days Blue4 x 6920

99.65 €

1 7 Days Blue8 x 12940

17.33 €

1 7 Days Blue2.5 x 41012

43.97 €

1 7 Days Blue5.5 x 88.525

26.07 €

1 7 Days Black4 x 6920

66.28 €

1 7 Days Black7 x 108.535

Tech Support