AIRCA Hose Extension with PrevoS1 Safety Quick Release Couplers (RAL ACSB1010)

AIRCA Hose Extension with PrevoS1 Safety Quick Release Couplers RAL ACSB1010

Product Details:

Manufacturer part number: RAL ACSB1010

Brand: PREVOST

Price: 103.50

Delivery time: 7 Days


Technical Data:

Temperature: -15 to +70 °C

ID/OD: 10 x 18 mm

Profile: ISO 6150 C

Coupler: CSI 06

Adaptor: CRP 06


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAL ACSB1010

Part Number
RAL ACSB1010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
ID/OD
(mm)
Profile Coupler Adaptor Length
(m)

103.50 €

1 7 Days -15 to +7010 x 18ISO 6150 CCSI 06CRP 0610

Loading...

  1. 1

Basic information

Construction EPDM Highlight Resistant to oils Operating pressure 2 to 12 bar
Equipped with Protector

This page is AIRCA Hose Extension with PrevoS1 Safety Quick Release Couplers, part number RAL ACSB1010.
You can find the detail information about specifications and dimensions on part number RAL ACSB1010.

Variation of this product

Part Number
RAL ACS1310
RAL ACSB105
RAL ACSB810
RAL AESB1010
RAL AESB105
RAL AESB1310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature
(°C)
ID/OD
(mm)
Profile Coupler Adaptor Length
(m)

115.32 €

1 7 Days -15 to +7013 x 22ISO 6150 CCSI 08CRP 0810

76.23 €

1 7 Days -15 to +7010 x 18ISO 6150 CCSI 06CRP 065

80.33 €

1 7 Days -15 to +708 x 15ISO 6150 CCSI 06CRP 0610

95.15 €

1 7 Days -15 to +7010 x 18European 7.4 mmESI 07ERP 0710

73.65 €

1 7 Days -15 to +7010 x 18European 7.4 mmESI 07ERP 075

138.88 €

1 7 Days -15 to +7013 x 22European 7.4 mmESI 07ERP 0710

Tech Support