Polyamide Tube in 300 Meter-reel (PAMBE 0810300)

Polyamide Tube in 300 Meter-reel PAMBE 0810300

Product Details:

Manufacturer part number: PAMBE 0810300

Brand: PREVOST

Price: 587.68

Delivery time: 7 Days


Technical Data:

Temperature: - 20 to +80 °C

Colour: Blue

ID/OD: 8 x 10 mm

Max. Operating Pressure (at 20°C): 15 bar

Bend radius: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAMBE 0810300

Part Number
PAMBE 0810300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

587.68 €

1 7 Days - 20 to +80Blue8 x 101590

Loading...

  1. 1

Basic information

Construction Polyamide PA 12 Highlight Excellent shape memory Highly resistant to chemicals

This page is Polyamide Tube in 300 Meter-reel, part number PAMBE 0810300.
You can find the detail information about specifications and dimensions on part number PAMBE 0810300.

Variation of this product

Part Number
PAMBK 0810300
PAMCL 0810300
PAMGN 0608500
PAMGN 0810300
PAMRD 0608500
PAMRD 0810300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature
(°C)
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

587.68 €

1 7 Days - 20 to +80Black8 x 101590

587.68 €

1 7 Days - 20 to +80Clear8 x 101590

727.93 €

1 7 Days - 20 to + 80Green6 x 81955

587.68 €

1 7 Days - 20 to +80Green8 x 101590

727.93 €

1 7 Days - 20 to + 80Red6 x 81955

587.68 €

1 7 Days - 20 to +80Red8 x 101590

Tech Support