Polyamide Tubing in 1000 Meter-reel

Polyamide Tubing in 1000 Meter-reel
Depending on the working conditions and tools required, technicians can choose from an assortment of construction material, lengths and diameters of flexible hose.

Rubber hoses:
• Withstands bending, kinking and twisting
• Abrasion resistant
• Resilient to friction on concrete floors
• Ultimate UV and ozone resistance
• Oil resistant

Extension hose:
• PVC hoses
• Long service life
• Multi-purpose
• Supple, flexible and light
• Pipe in NBR/PVC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAMBE 27041000
PAMBK 04061000
PAMBK 27041000
PAMCL 04061000
PAMCL 27041000
PAMGN 04061000
PAMGN 27041000
PAMRD 04061000
PAMRD 27041000
PAMYW 04061000
PAMYW 27041000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature
(°C)
Colour ID/OD
(mm)
Max. Operating Pressure (at 20°C)
(bar)
Bend radius
(mm)

768.02 €

1 7 Days - 20 to +80Blue2.7 x 41530

1,245.75 €

1 7 Days - 20 to + 80Black4 x 62735

768.02 €

1 7 Days - 20 to +80Black2.7 x 41530

1,245.75 €

1 7 Days - 20 to + 80Clear4 x 62735

768.02 €

1 7 Days - 20 to +80Clear2.7 x 41530

1,245.75 €

1 7 Days - 20 to + 80Green4 x 62735

768.02 €

1 7 Days - 20 to +80Green2.7 x 41530

1,245.75 €

1 7 Days - 20 to + 80Red4 x 62735

768.02 €

1 7 Days - 20 to +80Red2.7 x 41530

1,245.75 €

1 7 Days - 20 to + 80Yellow4 x 62735

768.02 €

1 7 Days - 20 to +80Yellow2.7 x 41530

Loading...

  1. 1

Basic information

Construction Polyamide PA 12 Highlight Excellent shape memory Highly resistant to chemicals

Tech Support