Blue Polyurethane Recoils with Rigid and Swiveling Male Fittings (PUS 54)

Blue Polyurethane Recoils with Rigid and Swiveling Male Fittings PUS 54

Product Details:

Manufacturer part number: PUS 54

Brand: PREVOST

Price: 23.03

Delivery time: 7 Days


Technical Data:

Max. Length: 4 m

ID/OD: 5 x 8 mm

BSPT Male Thread: R 1/4

Coil ⌀: 42 mm

Min. length: 0.4 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUS 54

Part Number
PUS 54
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Length
(m)
ID/OD
(mm)
BSPT Male Thread Coil ⌀
(mm)
Min. length
(m)

23.03 €

1 7 Days 45 x 8R 1/4420.4

Loading...

  1. 1

Basic information

Temperature(°C) -15 to +70 Max. Operating Pressure(bar) 8 Construction Polyurethane
Highlight Non scratch

This page is Blue Polyurethane Recoils with Rigid and Swiveling Male Fittings, part number PUS 54.
You can find the detail information about specifications and dimensions on part number PUS 54.

Variation of this product

Part Number
PUS 52
PUS 56
PUS 58
PUS 610
PUS 64
PUS 66
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Length
(m)
ID/OD
(mm)
BSPT Male Thread Coil ⌀
(mm)
Min. length
(m)

18.77 €

1 7 Days 25 x 8R 1/4420.18

29.07 €

1 7 Days 65 x 8R 1/4420.6

37.15 €

1 7 Days 85 x 8R 1/4420.8

56.12 €

1 7 Days 106.5 x 10R 1/4520.95

31.33 €

1 7 Days 46.5 x 10R 1/4520.4

38.37 €

1 7 Days 66.5 x 10R 1/4520.55

Tech Support