Green Polyurethane Recoils with Rigid and Swiveling Male Fittings

Green Polyurethane Recoils with Rigid and Swiveling Male Fittings
Spiral hoses are a resourceful way to supply air to quick couplings, blow guns and pneumatic tools. Multiple lengths and diameters can be adapted into workstations which will facilitate workers movements and increase productivity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUS 64V
PUS 66V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Length
(m)
Coil ⌀
(mm)
Min. length
(m)

42.75 €

1 7 Days 4420.4

48.13 €

1 7 Days 6520.63

Loading...

  1. 1

Basic information

Temperature(°C) -15 to +70 ID/OD(mm) 6.5 x 10 BSPT Male Thread R 1/4
Max. Operating Pressure(bar) 8 Construction Polyurethane Highlight Non scratch

Tech Support