Manufacturer part number: PUS 114
Brand: PREVOST
Price: 113.30 €
Delivery time: 7 Days
Max. Length: 4 m
Min. length: 0.4 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PUS 114
Temperature(°C) | -15 to +70 | ID/OD(mm) | 11 x 16 | BSPT Male Thread | R 1/2 |
---|---|---|---|---|---|
Max. Operating Pressure(bar) | 8 | Construction | Polyurethane | Highlight | Non scratch |
Coil ⌀(mm) | 90 |
This page is Polyurethane Recoils with Rigid Male Fittings, part number PUS 114.
You can find the detail information about specifications and dimensions on part number PUS 114.
Part Number |
---|
PUS 118 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Length (m) | Min. length (m) |
---|---|---|---|---|---|---|
157.22 € | 1 | 7 Days | 8 | 0.8 |