Polyamide Recoils with Swiveling Male Fittings (SPIC 62)

Polyamide Recoils with Swiveling Male Fittings SPIC 62

Product Details:

Manufacturer part number: SPIC 62

Brand: PREVOST

Price: 21.12

Delivery time: 7 Days


Technical Data:

Max. Length: 2.5 m

ID/OD: 6 x 8 mm

BSPP Male Thread: G 1/4

Coil ⌀: 96 mm

Min. length: 0.12 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SPIC 62

Part Number
SPIC 62
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Length
(m)
ID/OD
(mm)
BSPP Male Thread Coil ⌀
(mm)
Min. length
(m)

21.12 €

1 7 Days 2.56 x 8G 1/4960.12

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +90 Max. Operating Pressure(bar) 10 Construction Polyamide PA 12
Highlight Highly resistant to chemicals

This page is Polyamide Recoils with Swiveling Male Fittings, part number SPIC 62.
You can find the detail information about specifications and dimensions on part number SPIC 62.

Variation of this product

Part Number
SPIC 104
SPIC 108
SPIC 610
SPIC 620
SPIC 65
SPIC 810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Length
(m)
ID/OD
(mm)
BSPP Male Thread Coil ⌀
(mm)
Min. length
(m)

62.42 €

1 7 Days 49.5 x 12G 3/81440.24

88.05 €

1 7 Days 8.59.5 x 12G 3/81440.49

52.48 €

1 7 Days 106 x 8G 1/4960.48

89.57 €

1 7 Days 206 x 8G 1/4960.96

36.97 €

1 7 Days 56 x 8G 1/4960.24

62.00 €

1 7 Days 108 x 10G 1/41100.55

Tech Support