DLO Series - Extra Large - Rubber Hose (DLO 1920IS)

DLO Series - Extra Large - Rubber Hose DLO 1920IS

Product Details:

Manufacturer part number: DLO 1920IS

Brand: PREVOST

Price: 1,540.00

Delivery time: 6 Days


Technical Data:

ID/OD: 19 x 27 mm

Coupler: ISI 11EB

Weight: 42 kg

Flow rate: 2400 l/min

Swivel inlet BSPP male thread: G 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DLO 1920IS

Part Number
DLO 1920IS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID/OD
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Swivel inlet BSPP male thread Length
(m)

1,540.00 €

1 6 Days 19 x 27ISI 11EB422400G 120

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 12 Construction Epoxy-coated steel case Connection 1 m of inlet supply hose
Technology Pipe locked with ratchet stop Equipped with Fixed bracket

This page is DLO Series - Extra Large - Rubber Hose, part number DLO 1920IS.
You can find the detail information about specifications and dimensions on part number DLO 1920IS.

Variation of this product

Part Number
DLO 1330ES
DLO 1330IS
DLO 1625ES
DLO 1625IS
DLO 1920ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID/OD
(mm)
Coupler Weight
(kg)
Flow rate
(l/min)
Swivel inlet BSPP male thread Length
(m)

1,531.75 €

1 6 Days 13 x 20ESI 11EB39850G 1/230

1,529.92 €

1 6 Days 13 x 20ISI 11EB39850G 1/230

1,531.75 €

1 6 Days 16 x 23ESI 11EB391700G 1/225

1,529.92 €

1 6 Days 16 x 23ISI 11EB411700G 1/225

1,541.83 €

1 6 Days 19 x 27ESI 11EB422400G 120

Tech Support