Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DVO 1025ES
ID/OD(mm) | 10 x 14 | Max. Operating Pressure(bar) | 12 | Construction | Epoxy-coated steel case |
---|---|---|---|---|---|
Weight(kg) | 17 | Flow rate(l/min) | 500 | Connection | 1 m of inlet supply hose |
Technology | Pipe locked with ratchet stop | Swivel inlet(mm) | G 3/8 | Equipped with | Fixed bracket |
Length(m) | 25 |
This page is DVO Series - Medium - Polyurethane Braided Hose, part number DVO 1025ES.
You can find the detail information about specifications and dimensions on part number DVO 1025ES.
Part Number |
---|
DVO 1025IS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Coupler |
---|---|---|---|---|---|
628.02 € | 1 | 6 Days | ISI 06 |