Pneumatic Safety Valve (PPS1 SKITVP63)

Pneumatic Safety Valve PPS1 SKITVP63

Product Details:

Manufacturer part number: PPS1 SKITVP63

Brand: PREVOST

Price: 325.38

Delivery time: 6 Days


Technical Data:

BSPP Female Thread: G 3/8

Flow rate (at 6 bar Δp 1 bar): 5300 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 SKITVP63

Part Number
PPS1 SKITVP63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Flow rate (at 6 bar Δp 1 bar)
(l/min)

325.38 €

1 6 Days G 3/85300

Loading...

  1. 1

This page is Pneumatic Safety Valve, part number PPS1 SKITVP63.
You can find the detail information about specifications and dimensions on part number PPS1 SKITVP63.

Variation of this product

Part Number
PPS1 SKITVP100
PPS1 SKITVP40
PPS1 SKITVP50
PPS1 SKITVP80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Female Thread Flow rate (at 6 bar Δp 1 bar)
(l/min)

420.28 €

1 6 Days G 1/81500

227.30 €

1 6 Days G 1/81400

233.18 €

1 6 Days G 1/42500

336.42 €

1 6 Days G 1/26400

Tech Support