Manufacturer part number: DGOI 1615LS
Brand: PREVOST
Price: 1,158.67 €
Delivery time: 6 Days
Weight: 25 kg
Length: 15 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DGOI 1615LS
Operating Temperature Range(°C) | -15:: +60 | ID/OD(mm) | 16 x 24 | For Coupler/Adaptor(mm) | ELS 09 |
---|---|---|---|---|---|
Max. Operating Pressure(bar) | 10 | Equipped with | Fixed bracket | Technology | Pipe locked with ratchet stop |
Construction | AISI 304 stainless steel case | Connection | 1 m of inlet supply hose | Swivel Inlet BSPP Male Thread | G 1/2 |
This page is 304 Stainless Steel with Thermoplastic Hose - Food Grade, part number DGOI 1615LS.
You can find the detail information about specifications and dimensions on part number DGOI 1615LS.
Part Number |
---|
DMOI 1610LS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (kg) | Length (m) |
---|---|---|---|---|---|---|
917.58 € | 1 | 6 Days | 20 | 10 |