Empty Hose Reels - Low Pressure (DGO NI)

Empty Hose Reels - Low Pressure DGO NI

Product Details:

Manufacturer part number: DGO NI

Brand: PREVOST

Price: 1,038.58

Delivery time: 6 Days


Technical Data:

Weight: 20 kg

Capacity - Hose Length: 20 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGO NI

Part Number
DGO NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)
Capacity - Hose Length
(m)

1,038.58 €

1 6 Days 2020

Loading...

  1. 1

Basic information

Equipped with Fixed bracket Technology Pipe locked with ratchet stop Construction AISI 304 stainless steel case
Outlet BSPP Male Thread G 1/2 Swivel Inlet BSPP Male Thread G 1/2 Capacity - Hose OD(mm) 20

This page is Empty Hose Reels - Low Pressure, part number DGO NI.
You can find the detail information about specifications and dimensions on part number DGO NI.

Variation of this product

Part Number
DMO NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(kg)
Capacity - Hose Length
(m)

759.18 €

1 6 Days 1515

Tech Support