Empty Hose Reels - High Pressure (DGO NHP)

Empty Hose Reels - High Pressure DGO NHP

Product Details:

Manufacturer part number: DGO NHP

Brand: PREVOST

Price: 585.67

Delivery time: 6 Days


Technical Data:

Weight: 20 kg

Construction: Epoxy-coated steel case

Capacity: 20 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGO NHP

Part Number
DGO NHP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)
Construction Capacity
(m)

585.67 €

1 6 Days 20Epoxy-coated steel case20

Loading...

  1. 1

Basic information

Equipped with Fixed bracket Technology Pipe locked with ratchet stop Swivel Inlet BSPP Female Thread G 3/8
Outlet BSPP Male Thread G 3/8

This page is Empty Hose Reels - High Pressure, part number DGO NHP.
You can find the detail information about specifications and dimensions on part number DGO NHP.

Variation of this product

Part Number
DGO NHPI
DMO NHP
DMO NHPI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(kg)
Construction Capacity
(m)

1,051.42 €

1 6 Days 20AISI 304 stainless steel case20

449.82 €

1 6 Days 15Epoxy-coated steel case15

830.23 €

1 6 Days 15AISI 304 stainless steel case15

Tech Support