Manufacturer part number: PPS1 GBA50
Brand: PREVOST
Price: 6.07 €
Delivery time: 6 Days
For fitting Ø: 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 GBA50
Highlight | Scalable system | Temperature | - 20 to +80 °C | Construction | Pipe and fittings: aluminium |
---|---|---|---|---|---|
Operating pressure(bar) | 0 to 16 | Vacuum capability | -0.98 bar (vacuum 98%) | Technology | PPS Grip Concept |
Meets standards | PED REACH |
This page is Grey Band Kits, part number PPS1 GBA50.
You can find the detail information about specifications and dimensions on part number PPS1 GBA50.
Part Number |
---|
PPS1 GBA25 |
PPS1 GBA32 |
PPS1 GBA40 |
PPS1 GBA63 |
PPS1 GBA80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For fitting Ø |
---|---|---|---|---|---|
1.70 € | 10 | 6 Days | 25 | ||
1.80 € | 10 | 6 Days | 32 | ||
5.67 € | 10 | 6 Days | 40 | ||
7.80 € | 10 | 6 Days | 63 | ||
9.13 € | 10 | 6 Days | 80 |