Manufacturer part number: ELS 090153
Brand: PREVOST
Price: 22.43 €
Delivery time: 7 Days
BSPP Male Thread: G 1/2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ELS 090153
Temperature(°C) | - 15 to +60 | ID Passage(mm) | 9 | Flow Rate(l/min) | 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter) |
---|---|---|---|---|---|
Construction | Brass body | Operating pressure | 0 to 10 bar |
This page is Straight-through Parallel Male Thread Coupler, part number ELS 090153.
You can find the detail information about specifications and dimensions on part number ELS 090153.
Part Number |
---|
ELS 090154 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Male Thread |
---|---|---|---|---|---|
22.80 € | 5 | 7 Days | G 3/4 |