Manufacturer part number: ELS 090105
Brand: PREVOST
Price: 26.75 €
Delivery time: 7 Days
BSPP Female Thread: G 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ELS 090105
Temperature(°C) | - 15 to +60 | ID Passage(mm) | 9 | Flow Rate(l/min) | 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter) |
---|---|---|---|---|---|
Construction | Brass body | Operating pressure | 0 to 10 bar |
This page is Straight-through Parallel Female Thread Coupler, part number ELS 090105.
You can find the detail information about specifications and dimensions on part number ELS 090105.
Part Number |
---|
ELS 090103 |
ELS 090104 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Female Thread |
---|---|---|---|---|---|
22.97 € | 5 | 7 Days | G 1/2 | ||
20.08 € | 5 | 7 Days | G 3/4 |