Interchangeable Hydraulic Coupler with Valve Lock Mechanism (HCG 061101)

Interchangeable Hydraulic Coupler with Valve Lock Mechanism HCG 061101

Product Details:

Manufacturer part number: HCG 061101

Brand: PREVOST

Price: 18.68

Delivery time: 7 Days


Technical Data:

Nominal Diameter: 6 mm

BSPP Female Thread: G 1/4

Flow Rate: 12 (nominal) l/min

Max. Operating Pressure: 400 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCG 061101

Part Number
HCG 061101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
BSPP Female Thread Flow Rate
(l/min)
Max. Operating Pressure
(bar)

18.68 €

1 7 Days 6G 1/412 (nominal)400

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Application Industry, Agricultural Construction Body: steel
Technology Ball lock Connection Semi-automatic Profile Interchangeable

This page is Interchangeable Hydraulic Coupler with Valve Lock Mechanism, part number HCG 061101.
You can find the detail information about specifications and dimensions on part number HCG 061101.

Variation of this product

Part Number
HCG 101102
HCG 201104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Diameter
(mm)
BSPP Female Thread Flow Rate
(l/min)
Max. Operating Pressure
(bar)

21.23 €

1 7 Days 10G 3/823 (nominal)350

50.77 €

1 7 Days 20G 3/4106 (nominal)250

Tech Support