Interchangeable Hydraulic Coupler with Ball Lock Mechanism (HBG 131103)

Interchangeable Hydraulic Coupler with Ball Lock Mechanism HBG 131103

Product Details:

Manufacturer part number: HBG 131103

Brand: PREVOST

Price: 25.47

Delivery time: 7 Days


Technical Data:

Nominal Diameter: 13 mm

BSPP Female Thread: G 1/2

Flow Rate: 30 (nominal) l/min

Max. Operating Pressure: 200 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HBG 131103

Part Number
HBG 131103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
BSPP Female Thread Flow Rate
(l/min)
Max. Operating Pressure
(bar)

25.47 €

1 7 Days 13G 1/230 (nominal)200

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Application Industry, Agricultural Construction Body: steel
Technology Ball lock Connection Semi-automatic Profile Interchangeable

This page is Interchangeable Hydraulic Coupler with Ball Lock Mechanism, part number HBG 131103.
You can find the detail information about specifications and dimensions on part number HBG 131103.

Variation of this product

Part Number
HBG 061101
HBG 101102
HBG 201104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Diameter
(mm)
BSPP Female Thread Flow Rate
(l/min)
Max. Operating Pressure
(bar)

18.10 €

1 7 Days 6G 1/412 (nominal)300

21.47 €

1 7 Days 10G 3/823 (nominal)250

65.42 €

1 7 Days 20G 3/460 (nominal)200

Tech Support