Hose Tail Coupler 90° (PREOL 091812RE)

Hose Tail Coupler 90° PREOL 091812RE

Product Details:

Manufacturer part number: PREOL 091812RE

Brand: PREVOST

Price: 45.48

Delivery time: 7 Days


Technical Data:

For Hose ID: 12 mm

ID Passage: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PREOL 091812RE

Part Number
PREOL 091812RE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)

45.48 €

1 7 Days 129

Loading...

  1. 1

Basic information

Temperature(°C) +15 to +200 Application Cooling circuits, cleaning, rinsing, food processing industry Max. Operating Pressure(bar) 16
Construction Brass body

This page is Hose Tail Coupler 90°, part number PREOL 091812RE.
You can find the detail information about specifications and dimensions on part number PREOL 091812RE.

Variation of this product

Part Number
PREOL 061808RE
PREOL 091810RE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Hose ID
(mm)
ID Passage
(mm)

30.47 €

1 7 Days 86

45.48 €

1 7 Days 109

Tech Support