Straight Hydraulic Stud Fittings - High Pressure - HGD (HGD 01301)

Straight Hydraulic Stud Fittings - High Pressure - HGD HGD 01301

Product Details:

Manufacturer part number: HGD 01301

Brand: PREVOST

Price: 46.77

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1

Metric Male Thread (DIN 3852-1) 1: M30 x 1.5

Max. Operating Pressure: 200 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HGD 01301

Part Number
HGD 01301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread Metric Male Thread (DIN 3852-1) 1 Max. Operating Pressure
(bar)

46.77 €

1 7 Days R 1M30 x 1.5200

Loading...

  1. 1

Basic information

Temperature(°C) - 40 to +100 Construction Steel

This page is Straight Hydraulic Stud Fittings - High Pressure - HGD, part number HGD 01301.
You can find the detail information about specifications and dimensions on part number HGD 01301.

Variation of this product

Part Number
HGD 12181
HGD 12221
HGD 12261
HGD 14141
HGD 14161
HGD 34261
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread Metric Male Thread (DIN 3852-1) 1 Max. Operating Pressure
(bar)

18.68 €

1 7 Days R 1/2M18 x 1.5250

13.13 €

1 7 Days R 1/2M22 x 1.5250

24.12 €

1 7 Days R 1/2M26 x 1.5200

5.10 €

1 7 Days R 1/4M14 x 1.5330

7.08 €

1 7 Days R 1/4M16 x 1.5310

23.08 €

1 7 Days R 3/4M26 x 1.5200

Tech Support