Straight Hydraulic Stud Fittings - High Pressure - HGB

Straight Hydraulic Stud Fittings - High Pressure - HGB
Hydraulic quick fittings are used to easily and safely connect and disconnect pipe and other oil equipment, without the need for special tools or equipment.
Technicians can select the specific part for their system from the Prevost fittings range (anchor link to the first paragraph), by figuring out the pressure, temperature and other technical conditions.
Double-closure fitting system: when uncoupled, the fitting shuts off the fluid supply and a closure system stops the adaptor to avoid downstream fluid flow.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HGB 0101
HGB 1212
HGB 1234
HGB 1238
HGB 1414
HGB 1418
HGB 1438
HGB 1814
HGB 1818
HGB 3401
HGB 3434
HGB 3812
HGB 3814
HGB 3838
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread Max. Operating Pressure
(bar)
BSPP Male Thread

15.18 €

1 7 Days R 1200G 1

5.58 €

1 7 Days R 1/2290G 1/2

16.60 €

1 7 Days R 1/2250G 3/4

7.43 €

1 7 Days R 1/2290G 3/8

3.32 €

1 7 Days R 1/4420G 1/4

8.70 €

1 7 Days R 1/4420G 1/8

4.90 €

1 7 Days R 1/4350G 3/8

4.42 €

1 7 Days R 1/8440G 1/4

3.07 €

1 7 Days R 1/8440G 1/8

22.47 €

1 7 Days R 3/4200G 1

10.98 €

1 7 Days R 3/4250G 3/4

7.17 €

1 7 Days R 3/8310G 1/2

6.10 €

1 7 Days R 3/8310G 1/4

4.07 €

1 7 Days R 3/8310G 3/8

Loading...

  1. 1

Basic information

Temperature(°C) - 40 to +100 Construction Steel

Tech Support