Straight Hydraulic Stud Fittings - High Pressure - HDD (HDD 141)

Straight Hydraulic Stud Fittings - High Pressure - HDD HDD 141

Product Details:

Manufacturer part number: HDD 141

Brand: PREVOST

Price: 5.97

Delivery time: 7 Days


Technical Data:

Metric Male Thread (DIN 3852-1) 1: M14 x 1.5

Max. Operating Pressure: 330 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HDD 141

Part Number
HDD 141
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metric Male Thread (DIN 3852-1) 1 Max. Operating Pressure
(bar)

5.97 €

1 7 Days M14 x 1.5330

Loading...

  1. 1

Basic information

Temperature(°C) - 40 to +100 Construction Steel

This page is Straight Hydraulic Stud Fittings - High Pressure - HDD, part number HDD 141.
You can find the detail information about specifications and dimensions on part number HDD 141.

Variation of this product

Part Number
HDD 161
HDD 181
HDD 221
HDD 261
HDD 301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Metric Male Thread (DIN 3852-1) 1 Max. Operating Pressure
(bar)

7.08 €

1 7 Days M16 x 1.5310

8.87 €

1 7 Days M18 x 1.5250

12.30 €

1 7 Days M22 x 1.5250

19.62 €

1 7 Days M26 x 1.5200

24.58 €

1 7 Days M30 x 1.5200

Tech Support