ISO B-Series Hydraulic Coupler (HCIB 061101)

ISO B-Series Hydraulic Coupler HCIB 061101

Product Details:

Manufacturer part number: HCIB 061101

Brand: PREVOST

Price: 17.35

Delivery time: 7 Days


Technical Data:

Nominal Diameter: 6 mm

BSPP Female Thread: G 1/4

Flow Rate: 12 (nominal) l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HCIB 061101

Part Number
HCIB 061101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
BSPP Female Thread Flow Rate
(l/min)

17.35 €

1 7 Days 6G 1/412 (nominal)

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Application Industry Max. Operating Pressure(bar) 250
Construction Body: steel Technology Ball lock Connection Semi-automatic
Profile ISO B

This page is ISO B-Series Hydraulic Coupler, part number HCIB 061101.
You can find the detail information about specifications and dimensions on part number HCIB 061101.

Variation of this product

Part Number
HCIB 101102
HCIB 131103
HCIB 201104
HCIB 251105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Diameter
(mm)
BSPP Female Thread Flow Rate
(l/min)

20.63 €

1 7 Days 10G 3/823 (nominal)

31.10 €

1 7 Days 13G 1/245 (nominal)

58.77 €

1 7 Days 20G 3/4106 (nominal)

99.32 €

1 7 Days 25G 1189 (nominal)

Tech Support