Thread Hydraulic High-Pressure Adaptor (HBC 106202)

Thread Hydraulic High-Pressure Adaptor HBC 106202

Product Details:

Manufacturer part number: HBC 106202

Brand: PREVOST

Price: 19.77

Delivery time: 7 Days


Technical Data:

Nominal Diameter: 10 mm

Flow Rate: 9 (nominal) l/min

NPT Male Thread: 3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HBC 106202

Part Number
HBC 106202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Diameter
(mm)
Flow Rate
(l/min)
NPT Male Thread

19.77 €

1 7 Days 109 (nominal)3/8

Loading...

  1. 1

Basic information

Temperature(°C) - 25 to +100 Application Auto : cylinders, press extractors Max. Operating Pressure(bar) 700
Construction Body: steel Technology Screw lock Connection Manual screw thread
Profile Interchangeable Highlight Pressurised connection

This page is Thread Hydraulic High-Pressure Adaptor, part number HBC 106202.
You can find the detail information about specifications and dimensions on part number HBC 106202.

Variation of this product

Part Number
HBC 066201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Diameter
(mm)
Flow Rate
(l/min)
NPT Male Thread

19.78 €

1 7 Days 65 (nominal)1/4

Tech Support