Manufacturer part number: HCIB 066101
Brand: PREVOST
Price: 7.78 €
Delivery time: 7 Days
Nominal Diameter: 6 mm
BSPP Female Thread: G 1/4
Flow Rate: 12 (nominal) l/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HCIB 066101
Temperature(°C) | - 25 to +100 | Application | Industry | Max. Operating Pressure(bar) | 250 |
---|---|---|---|---|---|
Construction | Body: steel | Technology | Ball lock | Connection | Semi-automatic |
Profile | ISO B |
This page is ISO B Hydraulic Adaptor, part number HCIB 066101.
You can find the detail information about specifications and dimensions on part number HCIB 066101.
Configure
Part Number |
---|
HCIB 106102 |
HCIB 136103 |
HCIB 206104 |
HCIB 256105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Diameter (mm) | BSPP Female Thread | Flow Rate (l/min) |
---|---|---|---|---|---|---|---|
7.52 € | 1 | 7 Days | 10 | G 3/8 | 23 (nominal) | ||
9.18 € | 1 | 7 Days | 13 | G 1/2 | 45 (nominal) | ||
18.55 € | 1 | 7 Days | 20 | G 3/4 | 106 (nominal) | ||
42.85 € | 1 | 7 Days | 25 | G 1 | 189 (nominal) |