Parallel Male Thread Coupler, PREOL Type (PREOL 061151)

Parallel Male Thread Coupler, PREOL Type PREOL 061151

Product Details:

Manufacturer part number: PREOL 061151

Brand: PREVOST

Price: 30.18

Delivery time: 7 Days


Technical Data:

ID Passage: 6 mm

BSPP Male Thread: G 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PREOL 061151

Part Number
PREOL 061151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
BSPP Male Thread

30.18 €

1 7 Days 6G 1/4

Loading...

  1. 1

Basic information

Temperature(°C) +15 to +200 Application Cooling circuits, cleaning, rinsing, food processing industry Max. Operating Pressure(bar) 16
Construction Brass body

This page is Parallel Male Thread Coupler, PREOL Type, part number PREOL 061151.
You can find the detail information about specifications and dimensions on part number PREOL 061151.

Variation of this product

Part Number
PREOL 091152
PREOL 121153
PREOL 161154
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
BSPP Male Thread

34.73 €

1 7 Days 9G 3/8

63.32 €

1 7 Days 12G 1/2

70.27 €

1 7 Days 16G 3/4

Tech Support