Parallel Male Thread Coupler 90° (Part Numbers)

Parallel Male Thread Coupler 90°
PREOL fittings are compact and suitable for various industrial needs:
• Temperature regulation circuits for injection press moulds used for thermoplastics, alloys and aluminium.
• Cooling circuits on welders and miscellaneous equipment, cleaning and washing water circuits on machine tools.
They can be used for a variety of applications: clod water circuits, hot water, glycol water, heat transfer fluids and thermoregulation in injection presses.
The fitting is self-sealing.
On unfitting, the check valve shuts off the fluid supply.

It can be used:
• with a full-flow adaptor, without shut-off valve (single shut-off)
• with a check valve adaptor (double shut-off)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PREOL 091152RE

Part Number
PREOL 091152RE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
ID Passage
(mm)
BSPP Male Thread

44.65 €

1 7 Days 9G 3/8

Loading...

  1. 1

Basic information

Temperature(°C) +15 to +200 Application Cooling circuits, cleaning, rinsing, food processing industry Max. Operating Pressure(bar) 16
Construction Brass body

This page is Parallel Male Thread Coupler 90°, part number PREOL 091152RE.
You can find the detail information about specifications and dimensions on part number PREOL 091152RE.

Variation of this product

Part Number
PREOL 061151RE
PREOL 121153RE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
ID Passage
(mm)
BSPP Male Thread

33.47 €

1 7 Days 6G 1/4

80.28 €

1 7 Days 12G 1/2

Tech Support