Parallel Male Thread Adaptor, ELP Type

Parallel Male Thread Adaptor, ELP Type
ELS water couplings: are designed and manufactured to be used on cold water or cleaning solution lines. They are made to withstand harsh working conditions.
They are commonly used for: maintenance, cleaning, washing, supplying cleaning machines or connecting wash down guns.
Water couplings are used in industrial manufacturing, construction, public works, food processing and water distribution operations.
The connection profile of ELS couplings and ELP plugs are universal and fit the majority of existing plastic or brass products with the same body diameter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ELP 096153
ELP 096154
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Male Thread

9.92 €

10 7 Days G 1/2

10.57 €

10 7 Days G 3/4

Loading...

  1. 1

Basic information

Temperature(°C) - 15 to +60 ID Passage(mm) 9 Flow Rate(l/min) 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter)
Construction Chrome-plated brass body Operating pressure 0 to 10 bar

Tech Support