Manufacturer part number: ELP 096104
Brand: PREVOST
Price: 5.93 €
Delivery time: 7 Days
BSPP Female Thread: G 3/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ELP 096104
Temperature(°C) | - 15 to +60 | ID Passage(mm) | 9 | Flow Rate(l/min) | 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter) |
---|---|---|---|---|---|
Construction | Chrome-plated brass body | Operating pressure | 0 to 10 bar |
This page is Parallel Female Thread Adaptor, ELP Type, part number ELP 096104.
You can find the detail information about specifications and dimensions on part number ELP 096104.
Part Number |
---|
ELP 096103 |
ELP 096105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Female Thread |
---|---|---|---|---|---|
11.30 € | 10 | 7 Days | G 1/2 | ||
13.70 € | 10 | 7 Days | G 1 |