Male Thread Valved Adaptor

Male Thread Valved Adaptor
ELS water couplings: are designed and manufactured to be used on cold water or cleaning solution lines. They are made to withstand harsh working conditions.
They are commonly used for: maintenance, cleaning, washing, supplying cleaning machines or connecting wash down guns.
Water couplings are used in industrial manufacturing, construction, public works, food processing and water distribution operations.
The connection profile of ELS couplings and ELP plugs are universal and fit the majority of existing plastic or brass products with the same body diameter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ELP 097154

Part Number
ELP 097154
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.85 €

1 7 Days

Loading...

  1. 1

Basic information

Temperature(°C) - 15 to +60 ID Passage(mm) 9 Flow Rate(l/min) 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter)
BSPP Male Thread G 3/4 Construction Chrome-plated brass body Operating pressure 0 to 10 bar

This page is Male Thread Valved Adaptor, part number ELP 097154.
You can find the detail information about specifications and dimensions on part number ELP 097154.

Tech Support