Manufacturer part number: ELS 091103
Brand: PREVOST
Price: 25.35 €
Delivery time: 7 Days
BSPP Female Thread: G 1/2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ELS 091103
Temperature(°C) | - 15 to +60 | ID Passage(mm) | 9 | Flow Rate(l/min) | 24 (ΔP = 0.3 bar with shutter), 33.5 (ΔP = 0.3 bar without shutter) |
---|---|---|---|---|---|
Construction | Brass body | Operating pressure | 0 to 10 bar |
This page is Female Thread Valved Coupler, part number ELS 091103.
You can find the detail information about specifications and dimensions on part number ELS 091103.
Part Number |
---|
ELS 091104 |
ELS 091105 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Female Thread |
---|---|---|---|---|---|
22.32 € | 5 | 7 Days | G 3/4 | ||
28.98 € | 5 | 7 Days | G 1 |