Round Gauge, Fastening BSPP Male Thread (MT RS0450)

Round Gauge, Fastening BSPP Male Thread MT RS0450

Product Details:

Manufacturer part number: MT RS0450

Brand: PREVOST

Price: 11.88

Delivery time: 7 Days


Technical Data:

Graduation: 0 - 4 bar

Fastening BSPP Male Thread: G 1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MT RS0450

Part Number
MT RS0450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Graduation
(bar)
Fastening BSPP Male Thread

11.88 €

1 7 Days 0 - 4G 1/8

Loading...

  1. 1

Basic information

Construction Plexiglas dial

This page is Round Gauge, Fastening BSPP Male Thread, part number MT RS0450.
You can find the detail information about specifications and dimensions on part number MT RS0450.

Variation of this product

Part Number
MT RS1050
MT RS1250
MT RS1650
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Graduation
(bar)
Fastening BSPP Male Thread

11.88 €

1 7 Days 0 - 10G 1/8

11.85 €

1 7 Days 0 - 12G 1/4

11.77 €

1 7 Days 0 - 16G 1/4

Tech Support