Refrigeration Dryers with By-pass Hose and Flexible Hose (ALF L60)

Refrigeration Dryers with By-pass Hose and Flexible Hose ALF L60

Product Details:

Manufacturer part number: ALF L60

Brand: PREVOST

Price: 1,834.00

Delivery time: 6 Days


Technical Data:

Sound level: 51 dB(A)

Consumption: 0.41 kW

Dryer for compressor of: 7.5 CV

Flow rate: 60 m3/h

Inlet (By-pass): R 3/4 M


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALF L60

Part Number
ALF L60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sound level
(dB(A))
Consumption
(kW)
Dryer for compressor of
(CV)
Flow rate
(m3/h)
Inlet (By-pass) Outlet (By-pass)

1,834.00 €

1 6 Days 510.417.560R 3/4 MR 3/4 M

Loading...

  1. 1

Basic information

Dewpoint + 3°C Temperature 4.4 to 43 °C Operating pressure 3 to 12 bar
Supply Voltage 230 V - 50 HZ

This page is Refrigeration Dryers with By-pass Hose and Flexible Hose, part number ALF L60.
You can find the detail information about specifications and dimensions on part number ALF L60.

Variation of this product

Part Number
ALF L100
ALF L140
ALF L30
ALF L80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Sound level
(dB(A))
Consumption
(kW)
Dryer for compressor of
(CV)
Flow rate
(m3/h)
Inlet (By-pass) Outlet (By-pass)

2,391.67 €

1 6 Days 530.5715100R 3/4 MR 3/4 M

3,763.67 €

1 7 Days 600.5820140G 1 FG 1 F

1,519.00 €

1 7 Days 450.24430R 1/2 MR 1/2 M

1,939.00 €

1 6 Days 530.461080R 3/4 MR 3/4 M

Tech Support