Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JPL 68
Temperature(°C) | -10°C to + 80°C | Technology | Straight through path | Operating pressure(bar) | 0 to 10 bar |
---|
This page is 90° Equal Elbow, part number JPL 68.
You can find the detail information about specifications and dimensions on part number JPL 68.
Part Number |
---|
JPL 610 |
JPL 64 |
JPL 66 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For hose ID (mm) | A mm |
---|---|---|---|---|---|---|
2.82 € | 10 | 7 Days | 10 | 39 | ||
1.43 € | 10 | 7 Days | 4 | 22 | ||
1.77 € | 10 | 7 Days | 6 | 31 |