Spraygun for Cleaning

Spraygun for Cleaning
Prevost's wash down guns can be used for numerous industries:

■ Industrial
Cleaning equipment, tanks, floors, walls in food processing and packaging facilities (dairies, abbatoirs, breweries, canneries, etc.) and all industries requiring frequent cleaning or sanitizing.
■ Cars
Washing bodywork, cleaning chassis, accessories, machinery, etc. in garages, body shops, public works, farms, etc.
■ Cleaning, upkeep, washing down in superstores, restaurants, schools, public buildings, parks, etc.
■ Roads
Washing and spraying the public highway: pavements, pedestrian streets, pools, fountains, public gardens, flower beds, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BG SPRAY1

Part Number
BG SPRAY1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.53 €

1 6 Days

Loading...

  1. 1

Basic information

Construction Acetal plastic body Temperature - 10 to + 80 °C Inlet BSPP female thread G 1/4
Capacity(l) 1.2 Construction (Tank) high density polyethylene Applications Stripping - cleaning Automotive sector, industry
Flow rate (at 8 bar)(l/min) 100 Operating pressure 6 to 12 bar

This page is Spraygun for Cleaning, part number BG SPRAY1.
You can find the detail information about specifications and dimensions on part number BG SPRAY1.

Tech Support