Hose Tail Tee Piece with Male Centre Thread (JPL 71404)

Hose Tail Tee Piece with Male Centre Thread JPL 71404

Product Details:

Manufacturer part number: JPL 71404

Brand: PREVOST

Price: 4.02

Delivery time: 7 Days


Technical Data:

For hose ID: 4 mm

A mm: 43

B mm: 26

C mm: 14

BSPT male thread: R 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JPL 71404

Part Number
JPL 71404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For hose ID
(mm)
A mm B mm C mm BSPT male thread

4.02 €

10 7 Days 4432614R 1/4

Loading...

  1. 1

Basic information

Temperature(°C) -10°C to + 80°C Technology Straight through path Operating pressure(bar) 0 to 10 bar

This page is Hose Tail Tee Piece with Male Centre Thread, part number JPL 71404.
You can find the detail information about specifications and dimensions on part number JPL 71404.

Variation of this product

Part Number
JPL 71406
JPL 71408
JPL 71804
JPL 71806
JPL 73810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For hose ID
(mm)
A mm B mm C mm BSPT male thread

2.20 €

10 7 Days 6573014R 1/4

2.73 €

10 7 Days 8673214R 1/4

2.15 €

10 7 Days 4432110R 1/8

1.97 €

10 7 Days 6572510R 1/8

3.65 €

10 7 Days 10713717R 3/8

Tech Support