Tapered Thread Hose Tail (JPL 1406)

Tapered Thread Hose Tail JPL 1406

Product Details:

Manufacturer part number: JPL 1406

Brand: PREVOST

Price: 1.93

Delivery time: 7 Days


Technical Data:

For hose ID: 6 mm

A mm: 37

B mm: 14

BSPT male thread: R 1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JPL 1406

Part Number
JPL 1406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For hose ID
(mm)
A mm B mm BSPT male thread

1.93 €

10 7 Days 63714R 1/4

Loading...

  1. 1

Basic information

Temperature(°C) -10°C to + 80°C Technology Straight through path Operating pressure(bar) 0 to 10 bar

This page is Tapered Thread Hose Tail, part number JPL 1406.
You can find the detail information about specifications and dimensions on part number JPL 1406.

Variation of this product

Part Number
JPL 1208
JPL 1212
JPL 1404
JPL 1408
JPL 1410
JPL 1804
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For hose ID
(mm)
A mm B mm BSPT male thread

3.50 €

10 7 Days 84922R 1/2

3.50 €

10 7 Days 125422R 1/2

1.93 €

10 7 Days 43214R 1/4

2.15 €

10 7 Days 84114R 1/4

2.20 €

10 7 Days 104414R 1/4

1.32 €

10 7 Days 42710R 1/8

Tech Support