Manufacturer part number: PPS1 BO16
Brand: PREVOST
Price: 5.73 €
Delivery time: 7 Days
For pipe OD: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 BO16
Operating Temperature Range(°C) | -20::+80 | Highlight | Scalable system | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Aluminium Female Cap for Pipe, part number PPS1 BO16.
You can find the detail information about specifications and dimensions on part number PPS1 BO16.
Part Number |
---|
PPS1 BO100 |
PPS1 BO20 |
PPS1 BO25 |
PPS1 BO32 |
PPS1 BO40 |
PPS1 BO50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For pipe OD (mm) |
---|---|---|---|---|---|
120.82 € | 1 | 6 Days | 100 | ||
6.40 € | 1 | 7 Days | 20 | ||
7.12 € | 1 | 7 Days | 25 | ||
10.03 € | 1 | 7 Days | 32 | ||
15.18 € | 1 | 7 Days | 40 | ||
21.80 € | 1 | 7 Days | 50 |