Manufacturer part number: PPS1 BT4034
Brand: PREVOST
Price: 30.88 €
Delivery time: 7 Days
BSPP female thread: G 1
For pipe OD: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 BT4034
Operating Temperature Range(°C) | -20::+80 | Highlight | Scalable system | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Aluminium Female Thread Tapping Flange, part number PPS1 BT4034.
You can find the detail information about specifications and dimensions on part number PPS1 BT4034.
Part Number |
---|
PPS1 BT3227 |
PPS1 BT4012 |
PPS1 BT4027 |
PPS1 BT5012 |
PPS1 BT5027 |
PPS1 BT5034 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP female thread | For pipe OD (mm) |
---|---|---|---|---|---|---|
19.42 € | 1 | 7 Days | G 3/4 | 32 | ||
31.08 € | 1 | 7 Days | G 1/2 | 40 | ||
30.95 € | 1 | 7 Days | G 3/4 | 40 | ||
32.70 € | 1 | 7 Days | G 1/2 | 50 | ||
32.70 € | 1 | 7 Days | G 3/4 | 50 | ||
32.70 € | 1 | 7 Days | G 1 | 50 |