Manufacturer part number: PPS1 BP2516
Brand: PREVOST
Price: 16.62 €
Delivery time: 7 Days
For pipe OD: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 BP2516
Operating Temperature Range(°C) | -20::+80 | Highlight | Scalable system | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Aluminium Tapping Flanges for Pipe, part number PPS1 BP2516.
You can find the detail information about specifications and dimensions on part number PPS1 BP2516.
Part Number |
---|
PPS1 BP10025 |
PPS1 BP10032 |
PPS1 BP2520 |
PPS1 BP3216 |
PPS1 BP3220 |
PPS1 BP4016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For pipe OD (mm) |
---|---|---|---|---|---|
47.47 € | 1 | 6 Days | 25 | ||
50.53 € | 1 | 6 Days | 32 | ||
17.22 € | 1 | 7 Days | 20 | ||
17.83 € | 1 | 7 Days | 16 | ||
18.45 € | 1 | 7 Days | 20 | ||
27.25 € | 1 | 7 Days | 16 |