Straight Aluminum Tapping Flange Parallel Female Thread (PPS1 BFT6312)

Straight Aluminum Tapping Flange Parallel Female Thread PPS1 BFT6312

Product Details:

Manufacturer part number: PPS1 BFT6312

Brand: PREVOST

Price: 28.33

Delivery time: 6 Days


Technical Data:

BSPP female thread: G 1/2

For pipe OD: 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 BFT6312

Part Number
PPS1 BFT6312
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP female thread For pipe OD
(mm)

28.33 €

1 6 Days G 1/263

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Highlight Scalable system Vacuum capability -0.98 bar (vacuum 98%)
Technology PPS Grip Concept Construction Pipe and fittings: aluminium Meets standards PED REACH
Operating pressure 0 to 16 bar

This page is Straight Aluminum Tapping Flange Parallel Female Thread, part number PPS1 BFT6312.
You can find the detail information about specifications and dimensions on part number PPS1 BFT6312.

Variation of this product

Part Number
PPS1 BFT2512
PPS1 BFT2527
PPS1 BFT3212
PPS1 BFT6327
PPS1 BFT6334
PPS1 BFT6342
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP female thread For pipe OD
(mm)

9.73 €

1 6 Days G 1/225

11.68 €

1 6 Days G 3/425

11.95 €

1 6 Days G 1/232

28.33 €

1 6 Days G 3/463

28.33 €

1 6 Days G 163

28.33 €

1 6 Days G 1 1/463

Tech Support