Manufacturer part number: RLM IG04M5
Brand: PREVOST
Price: 10.12 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RLM IG04M5
For Tube OD(mm) | 4 | Temperature | 0 to + 60 °C | Construction | Polymer and nickel-plated brass |
---|---|---|---|---|---|
Operating pressure | 0 to 10 bar | Metric male thread | M5 |
This page is Parallel Male Micro Regulator with Adjusting Knob, part number RLM IG04M5.
You can find the detail information about specifications and dimensions on part number RLM IG04M5.
Part Number |
---|
RLM BG04M5 |
RLM OG04M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
10.12 € | 1 | 6 Days | ||
10.12 € | 1 | 6 Days |