Adjusting Rings (Shaft Collars with Set Screw) According to the Old Standard DIN 703, Steel, Black Oxide Finish

Adjusting Rings (Shaft Collars with Set Screw) According to the Old Standard DIN 703, Steel, Black Oxide Finish
  • Volume Discount
Material: Steel, black oxide finish.
Heavy-duty series. With allen set screw made from steel like DIN EN ISO 4027 (formerly DIN 914), but strength 12.9. From size d1=70mm with 2 set screws, with offset 135°.
Bright turned and calibrated. Bores tolerance H8.
Large chamfer on one side of the outside diameter.
Temperature range: -40ºC to +175ºC.

* Size 20 is not part of the old standard DIN 703.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62389220
62389225
62389230
62389235
62389240
62389245
62389250
62389255
62389260
62389265
62389270
62389275
62389280
62389285
62389290
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Thread size
(mm)
Weight per 100 pcs
(kg)

5.06 €

1 Available 4 Days 20*4020M 814.6

9.72 €

1 Available 4 Days 255622M 1033.8

12.83 €

1 Available 4 Days 306322M 1041.5

14.43 €

1 Available 4 Days 357022M 1049.6

22.17 €

1 Available 4 Days 408028M 1282.7

21.86 €

1 Available 4 Days 458028M 1275.3

26.62 €

1 Available 4 Days 509028M 1296.3

26.28 €

1 Available 4 Days 559028M 1287.1

33.56 €

1 Available 4 Days 6010028M 12110

33.18 €

1 Available 4 Days 6510028M 1299.6

47.17 €

1 Available 4 Days 70110322 x M16141

46.66 €

1 Available 4 Days 75110322 x M16127

60.10 €

1 Available 4 Days 80125322 x M16181

59.56 €

1 Available 4 Days 85125322 x M16165

58.98 €

1 Available 4 Days 90125322 x M16148

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel

Tech Support