Shaft Collars, Clamp Collars, Double-Split - Type S, Aluminium (62366405S)

Shaft Collars, Clamp Collars, Double-Split - Type S, Aluminium 62366405S
  • Volume Discount

Product Details:

Manufacturer part number: 62366405S

Brand: MAEDLER

Price: 9.27

Delivery time: 4 Days


Technical Data:

O.D.: 25 mm

Width: 6 mm

Bore diameter d1: 5 mm

Max. outer diameter over screw head Rmax.: 27.3 mm

Screw DIN 912 (Thread size x length): M 2.5 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62366405S

Part Number
62366405S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) a
(mm)
Weight
(g)

9.27 €

1 Available 4 Days 256527.3M 2.5 x 810.258.2

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Aluminum

This page is Shaft Collars, Clamp Collars, Double-Split - Type S, Aluminium, part number 62366405S.
You can find the detail information about specifications and dimensions on part number 62366405S.

Variation of this product

Part Number
62366406S
62366408S
62366410S
62366412S
62366414S
62366415S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Bore diameter d1
(mm)
Max. outer diameter over screw head Rmax.
(mm)
Screw DIN 912 (Thread size x length) a
(mm)
Weight
(g)

9.27 €

1 Available 4 Days 256627.3M 2.5 x 810.258.1

9.27 €

1 Available 4 Days 256827.3M 2.5 x 810.257.7

9.27 €

1 Available 4 Days 2561027.3M 2.5 x 810.257.3

9.27 €

1 Available 4 Days 2561227.3M 2.5 x 810.256.7

9.27 €

1 Available 4 Days 2561427.3M 2.5 x 810.256.1

10.84 €

1 Available 4 Days 3481534M 3 x 101216.9

Tech Support