Shaft Collars, Clamp Collars, Single-Split - Type GRK with Clamping Lever, Steel, Black Oxide Finish (62311500GRK)

Shaft Collars, Clamp Collars, Single-Split - Type GRK with Clamping Lever, Steel, Black Oxide Finish 62311500GRK
  • Volume Discount

Product Details:

Manufacturer part number: 62311500GRK

Brand: MAEDLER

Price: 18.95

Delivery time: 4 Days


Technical Data:

I.D.: 15 mm

O.D.: 36 mm

Width: 13 mm

Center distance from middle axis to support surface h: 15 mm

Length of mounting surface l: 19.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62311500GRK

Part Number
62311500GRK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Center distance from middle axis to support surface h
(mm)
Length of mounting surface l
(mm)
Thread distance (mounting side) m
(mm)
Thread size mounting side G
(mm)
Thread length t
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

18.95 €

1 Available 4 Days 1536131519.512M 45.53039.3M 5 x 141388100

Loading...

  1. 1

Basic information

Surface Treatment Black oxide finish Material Steel (C45)

This page is Shaft Collars, Clamp Collars, Single-Split - Type GRK with Clamping Lever, Steel, Black Oxide Finish, part number 62311500GRK.
You can find the detail information about specifications and dimensions on part number 62311500GRK.

Variation of this product

Part Number
62311000GRK
62311200GRK
62311600GRK
62312000GRK
62312200GRK
62312500GRK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Center distance from middle axis to support surface h
(mm)
Length of mounting surface l
(mm)
Thread distance (mounting side) m
(mm)
Thread size mounting side G
(mm)
Thread length t
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

18.55 €

1 Available 4 Days 102891214.58M 342231.3M 3 x 1010.57048

17.81 €

1 Available 4 Days 12301113158M 343036.8M 4 x 12138170

18.95 €

1 Available 4 Days 163813162013M 45.53039.3M 5 x 141389110

20.53 €

1 Available 4 Days 2042151821.514M 45.54545.3M 6 x 1613109150

21.13 €

1 Available 4 Days 2246152022.512M 45.54545.3M 6 x 1613107174

21.18 €

1 Available 4 Days 254815212312.5M 45.54545.3M 6 x 1613106176

Tech Support