Shaft Collars, Clamp Collars, Single-Split - Type GRK with Clamping Lever, Stainless Steel (62399110GRK)

Shaft Collars, Clamp Collars, Single-Split - Type GRK with Clamping Lever, Stainless Steel 62399110GRK
  • Volume Discount

Product Details:

Manufacturer part number: 62399110GRK

Brand: MAEDLER

Price: 22.92

Delivery time: 4 Days


Technical Data:

I.D.: 10 mm

O.D.: 28 mm

Width: 9 mm

Center distance from middle axis to support surface h: 12 mm

Length of mounting surface l: 14.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399110GRK

Part Number
62399110GRK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Center distance from middle axis to support surface h
(mm)
Length of mounting surface l
(mm)
Thread distance (mounting side) m
(mm)
Thread size mounting side G
(mm)
Thread length t
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

22.92 €

1 Available 4 Days 102891214.58M 342231.3M 3 x 1010.57048

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Shaft Collars, Clamp Collars, Single-Split - Type GRK with Clamping Lever, Stainless Steel, part number 62399110GRK.
You can find the detail information about specifications and dimensions on part number 62399110GRK.

Variation of this product

Part Number
62399112GRK
62399115GRK
62399116GRK
62399120GRK
62399122GRK
62399125GRK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
Center distance from middle axis to support surface h
(mm)
Length of mounting surface l
(mm)
Thread distance (mounting side) m
(mm)
Thread size mounting side G
(mm)
Thread length t
(mm)
Handle length to bore axis l1
(mm)
Length after mounting l2
(mm)
Thread size x length d3
(mm)
Handle diameter d4
(mm)
Max. outer diameter over screw head R
(mm)
Weight
(g)

22.84 €

1 Available 4 Days 12301113158M 343036.8M 4 x 12138170

25.91 €

1 Available 4 Days 1536131519.512M 45.53039.3M 5 x 141388100

25.91 €

1 Available 4 Days 163813162013M 45.53039.3M 5 x 141389110

29.47 €

1 Available 4 Days 2042151821.514M 45.54545.3M 6 x 1613109150

31.35 €

1 Available 4 Days 2246152022.512M 45.54545.3M 6 x 1613107174

31.51 €

1 Available 4 Days 254815212312.5M 45.54545.3M 6 x 1613106176

Tech Support